Commitment to Longevity
Digital signal controllers are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe MCX L series of Industrial and IoT MCUs feature an Arm® Cortex®-M33 core operating up to 96 MHz and an Arm® Cortex®-M0+ core up to 10 MHz. This series features our Adaptive Dynamic Voltage Control (ADVC) for optimized power consumption at low frequency operation. Compared to traditional low-power MCUs, a dedicated ultra-low-power (ULP) Sense Domain allows operation of low-power peripherals while keeping the main core in Deep Power Mode. This avoids event triggering and keeps data acquisition to extremely low power levels.
Speed up development time for general-purpose Arm® Cortex®-M-based products like the MCX L series with MCUXpresso Developer Experience.
Arm® Cortex-M33 for real-time computing and connectivity stacks and an Arm Cortex-M0+ ultra-low-power sense domain for continuous data collection and processing using minimal power.
Addressing fundamental challenges in sensor technology by enabling more efficient data collection and reporting with minimal energy consumption.
EdgeLock® security capabilities including secure manufacturing, fast and secure boot, secure debug access and configuration.
MCX L Series Cortex®-M33 MCUs operate at up to 96 MHz with ultra-low-power levels even in harsh industrial conditions.
Digital signal controllers are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
FRDM development boards are a low-cost scalable hardware platform supported by the MCUXpresso Developer Experience.
Community
Take advantage of the thousands of technical Q&A in our online engineering communities.
Video
Explore a mix of different videos around the MCX L Series.
Software and Tools
Supported by the MCUXpresso suite of software and tools.
Dual-core architecture with an ultra-low-power sensing domain to extend the battery life for smart sensor nodes, flow meters and other battery-constrained devices.
Discover how the benefits and features of the MCX L series can accelerate your next project.
Read the factsheetLearn more about NXP's MCX L series portfolio of products.
Choose MCX L25x or MCX L14x for 48 MHz tiers. The Sense Domain M0+ runs ADC, low-power comparators with DAC references, LPI2C and LPUART in deep power modes so it can sample, filter and generate wake events while the M33 sleeps. ADVC trims energy at low frequency and low-power timers provide predictable wake latencies for event-driven code.
Use MCX L25x or MCX L14x for cost and power bins with SLCD up to 52×4 and the keypad matrix, both functional in deep power modes. Pair with the second ADC operable in deep power for periodic measurements, and use comparators to trigger wakes on thresholds for an always-on UI and metering loop.
Yes, MCX L25x and MCX L14x keep LPI2C and LPUART active in deep power modes and support wake sources from comparators and timers. Use comparators with internal DAC for thresholds, then hand over to the M33 at 96 MHz on L25x for burst processing before returning to the Sense Domain.
Start with MCX L14x up to 256 KB flash and 64 KB SRAM at 48 MHz, then scale to MCX L25x up to 512 KB and 128 KB at 96 MHz in LQFP100 or VFBGA packages. Both share dual-domain architecture and a common peripheral set including ADC, comparators, SLCD, keypad and LPI2C/UART, so pinout and software migrate cleanly under MCUXpresso with Zephyr support.
MCX L14x and L25x integrate with the MCUXpresso Developer Experience and SPSDK flows for secure boot and debug configuration. Templates include low-power drivers, SLCD, keypad and ADC/comparator wake paths so you can verify current, wake time and telemetry early.