Start your next MCX design with confidence, backed by NXP's resilient manufacturing strategy and dependable product availability.
MCX L25 Series Cortex®-M33 MCUs extends battery life for edge devices operating low-power sensors and HMI. They feature an Arm® Cortex®-M33 core running up to 96 MHz with an autonomous sense domain powered by an Arm® Cortex®-M0+ core up to 10 MHz for continuous data acquisition and processing in power-efficient standalone operation including ADC, Analog Compare, I²C, UART and Segment LCD. The dual domain architecture also enables physical separation of applications, on top of code isolation provided by TrustZone on the Cortex®-M33 core, simplifying the development and certification of metrology applications.
MCX L Series features EdgeLock® security capabilities for secure boot and crypto accelerators to meet demanding requirements for wired and over-the-air low power transactions. The devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.