FRDM-MCXL255 Development Board for MCX L25 MCU

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

FRDM-MCXL255 Development Board Using MCUXpresso

FRDM-MCXL255 Development Board Using MCUXpresso

Supported Devices

Processors and Microcontrollers

MCX L Series Microcontrollers

Features

On Board Components:

  • 4‑Mbit ultra‑low‑power NOR Flash supporting SPI

Microcontroller

  • MCXL255 32-bit MCU featuring dual-core 96MHz Arm® Cortex®-M33 and 10 MHz Arm Cortex-M0+ for battery-operated applications such as industrial sensing, flow metering and infrastructure (including home) with up to 512 KB Flash and up to 128 KB static random-access memory (SRAM)

Connectivity

  • USB Type‑C® connectors (on-board MCU-Link debugger)
  • Serial peripheral interface (SPI)/inter-integrated circuit (I2C)/universal asynchronous receiver-transmitter (UART) connector (Arduino®, Pmod™/mikroBUS™ and do not populate [DNP])
  • Sensor Port

Debug

  • On-board MCU-Link debugger with common microcontroller software interface standard—debug access port (CMSIS-DAP)
  • Joint action test group (JTAG)/serial wire debug (SWD) connector

Sensor

  • FXLS8974CFR3 I²C sensor
  • NMH1000 magnetic switch

Expansion Options

  • Arduino Header
  • FRDM Header
  • Pmod (DNP)
  • mikroBUS
  • Sensor port for flow-meteting applications

User Interface

  • RGB user LED, LCD, Reset, power-on reset (POR), in-system programming (ISP) and wake-up buttons

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?