MCX N94, N54, N53, N52 and N24 with Highly Integrated Low-power Dual Core Arm® Cortex®-M33 MCUs, with on-chip Accelerators and Advanced Security
MCX L14 Series Cortex®-M33 MCUs extends battery life for edge devices while delivering key features for industrial and commercial sensors. These devices combine an Arm® Cortex®-M33 core running up to 48 MHz with an autonomous sense domain powered by an Arm Cortex-M0+ core up to 10 MHz. This architecture enables low-power peripheral operation while the main core remains in Deep Power Mode, minimizing event-triggering power consumption and ensuring ultra-efficient data acquisition. The dual-domain design also provides physical separation of applications, simplifying development and certification of applications combining sensors, data processing and data transmission.
MCX L Series features EdgeLock® security capabilities for secure boot and hardware‑accelerated cryptography, meeting stringent requirements for wired and over-the-air (OTA) low-power transactions. Supported by MCUXpresso Developer Experience to optimize, simplify and accelerate embedded system development.

MCX A13, 14, 15 Essential MCUs with Arm® Cortex® M33, Low Power and Intelligent Peripherals

MCX W71 Secure and Ultra-Low-Power MCUs for Matter, Thread, Zigbee and Bluetooth LE
Quick reference to our documentation types
3 documents
Compact List
Please wait while your secure files are loading.
1 hardware offering

1-5 of 15 hardware offerings















To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 9 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.