Commitment to Longevity
Digital signal controllers are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe MCX C series MCUs, powered by Arm® Cortex®-M23 up to 72 MHz or Arm® Cortex®-M0+ up to 48 MHz, are designed for cost effectiveness and efficiency, making them ideal for low-end Industrial and IoT applications. Featuring precision analog peripherals as well as USB and segment LCD options, these MCUs cater to diverse needs. The MCX C Series extends the classical IPs within NXP MCUs, providing flexible and scalable memory and packages.
Accelerate deployment with the MCX C Series using MCUXpresso Developer Experience, providing tools and support for rapid prototyping and deployment.
The MCX C series is highly scalable, offering a balance between cost, performance and power consumption.
Autonomous peripherals take the load off the core for power-saving and power modes to keep the intelligent peripherals running while the core is in sleep.
MCUXpresso IDEs, SDK, secure provisioning and configuration tools help speed-up development time with high-quality software and tools.
Move entry-level designs forward with MCX C15 and MCX C16 MCUs, pairing Arm® Cortex®-M23 performance with precision analog and control features for cost-sensitive applications.
| Family | Core | Speed | Flash | SRAM | Features |
|---|---|---|---|---|---|
| MCX C04x | M0+ | 48 MHz | 32 KB | 2 KB | 12-bit SAR ADC, ACMP w/ 6-bit DAC |
| MCX C14 | M0+ | 48 MHz | up to 256 KB | up to 32 KB | 16-bit SAR ADC, ACMP w/ 6-bit DAC, 12-bit DAC |
| MCX C15/C16new | M23 | up to 72 MHz | up to 64 KB | up to 12 KB | 16-bit SAR ADC, CMP w/ 8-bit DAC, FlexPWM |
| MCX C24 | M0+ | 48 MHz | up to 256 KB | up to 32 KB | 16-bit SAR ADC, ACMP w/ 6-bit DAC, 12-bit DAC, USB |
| MCX C44 | M0+ | 48 MHz | up to 256 KB | up to 32 KB | 16-bit SAR ADC, ACMP w/ 6-bit DAC, 12-bit DAC, USB, LCD |
Digital signal controllers are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Explore cost-efficient MCUs with low-power sensing, flexible control and scalable capabilities for industrial and IoT designs.
Discover how the benefits and features of the MCX C series can accelerate your next project.
Read the factsheetDiscover the advanced features and capabilities of the MCX C Series.
Read the brochureLearn more about NXP's MCX C series portfolio of products.
Use MCX C14x, C24x or C44x for USB FS and SLCD in a single M0+ device up to 48 MHz, then park in deep sleep with fast full-retention wake. Provision over USB at the factory, then run on an ultra-low duty cycle with 12-bit ADC sensing and RTC wake without an external LCD controller. FRDM-MCXC041 and FRDM-MCXC444 provide ready USB and SLCD demos to validate current and wake KPIs.
Choose MCX C24x or C44x to implement nonstandard interfaces in FlexIO, which can emulate serial protocols in hardware while the Cortex M0+ sleeps. Combine FlexIO with DMA-friendly peripherals such as timers/PWM, ADC and comparators to reduce ISR load and eliminate external bridges.
Use MCX C14x, C24x or C44x with integrated SLCD drive for direct segment control and low-power run and sleep states, keeping the UI readable at microamp currents. Pair SLCD with ADC and PWM for metering or appliance UIs and validate on FRDM-MCXC444 using MCUXpresso examples.
MCX C spans C04x to C14x, C24x or C44x with 32–256 KB Flash and up to 32 KB SRAM, maintaining a consistent peripheral set including USB, SLCD, ADC and timers plus package options so you can reuse pinouts and drivers. Start with MCX C041 for entry and scale to MCX C444 as features grow; MCUXpresso ensures SDK and driver continuity.
The MCX C platform integrates with the MCUXpresso Developer Experience using ready drivers, configuration tools and code examples. Use FRDM-MCXC041 or FRDM-MCXC444 for out-of-box USB device, SLCD, ADC and low-power demos with MCU Link debug and expansion headers.