Robust 5 V Architecture for Harsh Environments
Designed for reliable operation in electrically noisy industrial conditions, with full support for both 3 V and 5 V systems and compatibility with 5 V sensors.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe MCX E series of Arm® Cortex®-M4F and Arm® Cortex®-M7 microcontrollers are built for high-reliability industrial and IoT applications, offering robust 5 V operation, up to 4 MB Flash, 512 kB SRAM and integrated functional safety. Designed for harsh environments, they extend the Kinetis E legacy with enhanced safety (IEC 61508) and EdgeLock® security for a secure-by-design approach.
Key features include CAN-FD, 10/100 Ethernet, low-power serial interfaces and advanced motor control via 8 FlexTimers(E24) or 3 eMIOS modules(E31). The series supports 24/7 operation up to 135 °C and is backed by precertified safety libraries and documentation for critical applications.
Accelerate your development with the MCUXpresso Developer Experience, VS Code integration, RTOS support and the FRDM ecosystem for rapid prototyping and streamlined development.
Designed for reliable operation in electrically noisy industrial conditions, with full support for both 3 V and 5 V systems and compatibility with 5 V sensors.
MCX E Series offers program flow monitor, full data integrity on flash, SRAM, registers and cloak, power and temperature monitoring.
MCUXpresso IDEs, SDK, secure provisioning and configuration tools help speed-up development time with high-quality software and tools.
Built for rugged edge environments, MCX E Series powers industrial and IoT with 5 V, safety and scalable performance.
When you see EdgeLock Assurance, you'll know it's designed to meet industry standards.
Design with confidence and efficiently achieve system-level compliance using this functional safety program.
The MCX E247 FRDM development board is a compact and low-cost board for safe and robust industrial applications.
Community
Take advantage of the thousands of technical Q&A in our online engineering communities.
Videos
Explore a mix of different videos around the MCX E Series.
Software and Tools
Supported by the MCUXpresso suite of software and tools.
The MCX E24 series supports robust operation at 5.5 V for electrically noisy environments.
Read the MCX factsheetDiscover the advanced features and capabilities of the MCX E Series.
Read the MCX E overviewSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.