MCUXpresso Installer

Click image to open expanded view

Software Details

Diagram

MCUXpresso Installer Block Diagram

MCUXpresso Installer Block Diagram

Features

Platforms

  • Windows, Ubuntu, macOS

Software Kits / Developer Profiles

  • MCUXpreso SDK Developer
  • Zephyr Developer
  • Matter Developer

Dependencies

  • Python/west: to run scripts and understand complex repositories
  • git: for the ability to clone source repositories and add version control
  • ninja, cmake: for build process infrastructure
  • Zephyr SDK: minimal bundle if you want to develop applications based on Zephyr. Also, some additional libraries and tools are required for build process
  • GNU Arm Toolchain: if you want to develop applications based on MCUXpresso SDK; on top of the toolchain, additional NXP libraries and headers are provided to facilitate various extra features like semihosting stubs, macros to create MTB support (for Cortex M0+), macros to allow code/data to be placed into alternate memory banks, etc
  • CMSIS-Toolbox to work with an Open-CMSIS-Pack environment

Standalone Tools

  • MCUXpresso Configuration Tools: to allow developers to quickly build a custom SDK and leverage pins, clocks and peripherals to generate initialization C code or register values for custom board support
  • MCUXpresso SEC Secure Provisioning Tool: to simplify generation and provisioning of bootable executables on NXP MCU devices
  • GUI Guider: Graphical user interface development tool from NXP that enables the rapid development of high quality displays with the open-source LVGL graphics library
  • FreeMASTER: Real-time debug monitor and data visualization tool that enables runtime configuration and tuning of embedded software applications

Downloads

Quick reference to our software types.

4 downloads

Note: For better experience, software downloads are recommended on desktop.

Related Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?