Quick Start Guide for K3664 EVBs

Last Modified: 2022-09-26 10:53:00Supports FRDMDUALK3664EVB

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Hardware
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the FRDMDUALK3664EVB board.

1.1 Kit Contents and Packing List

The FRDMDUALK3664EVB contents include:

  • Assembled and tested evaluation board/module in anti-static bag
  • 50 cm transformer physical layer (TPL) bus cable
  • Quick start guide

1.2 Additional Hardware

In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.

  • Use with the S32K3x4EVB-Q172 (recommended)
  • Use with other microcontroller platform (requires breadboard design
  • Use as standalone EVB, requires 5.0 V, 200 mA power supply (optional 3.3 V power supply 200 mA), and signal stimulation with signal generator

2. Get Hardware

2.1 Board Features

  • Two MC33664ATL1EG isolated communication transceivers in a SO16 package
  • Isolated communication by transformers with connector
  • Single TPL chain interface (requires two SPIs)
  • Dual TPL chain interface (requires three SPIs)
  • Compatible to S32K3x4EVB-Q172
  • Connector for FTDI USB-to-serial cable (TTL-232R-5V)

2.2 Board Description

The FRDMDUALK3664EVB is a hardware tool for evaluation and development and is ideal for rapid prototyping of an isolated network high-speed transceiver. It can be used to evaluate the features of the MC33664A device.

The evaluation board allows the user to connect serial peripheral interface (SPI) signals from the MCU to the device and be able to create bit pulses transmission to the bus through the transformer. The messages received by the device can be converted bit by bit and transferred to the MCU by SPI.

2.3 Board Components

Overview of the FRDMDUALK3664EVB board

Overview of the FRDMDUALK3664EVB board

Overview of the FRDMDUALK3664EVB board
Name Description
MCU interface (K2, K1, K6) Interface pin for microcontroller development platform (recommended S32K3x4EVB-Q172)
UART (J6) Universal asynchronous receiver transmitter (UART) connection (for example, for FTDI cable)
MC33664 Isolated network high-speed transceiver
Transformer Bus isolator transformer (T1, T2)
TPL1 bus TPL1 bus interface
TPL2 bus TPL2 bus interface
MCU interface (K3, K4, K5) Interface pin for microcontroller development platform (recommended S32K3x4EVB-Q172)

3. Configure Hardware

The FRDMDUALK3664EVB is configured as a shield board for the S32K3x4EVB-Q172 board. It can also be used in a standalone configuration. For other configurations, check mechanical and electrical fit or use, for example, a breadboard design.

3.1 S32K3x4EVB-Q172 Board Configuration

The FRDMDUALK3664EVB is configured for the S32K3x4EVB-Q172 board by default. Ensure that the S32K3x4EVB is configured correctly before connecting both boards together.

Table 2 lists the relevant S32K3x4EVB-Q172 configurations required with the FRDMDUALK3664EVB. All other settings should use the default settings. For further details, see S32K3x4EVB-Q172 board user manual.

Jumper Configuration Description
J18 1-2 VDD_HV_A = 5 V
J19 2-3 VDD_HV_B = VDD_HV_A

When both boards are connected, the SPI and other signals are directly connected with suitable MCU pins. Power is supplied to the FRDMDUALK3664EVB through the 5.0 V from the S32K3x4EVB.

Figure 1. FRDMDUALK3664EVB mounted on top of the S32K3x4EVB-Q172

3.2 Standalone or Other Microcontroller Platforms

When the board is used in standalone or with other microcontroller platforms, the SPI signals must be manually connected to the MCU interface connectors.

Required power supply connections are:

  • VCC5 must be provided with 5.0 V
  • VIO must be provided with 3.3 V or 5.0 V depending on the required communication signal levels