SD-SIM Level Shifter Setup Guides

Last Modified: 2021-11-23 17:00:00Supports NVT4858-4557-EVB SD/SIM Level Shifter Evaluation Board

Contents of this document

  • 1

    Out of the Box
  • 2

    Get to Know the Hardware
  • 3

    Configure the Hardware

1. Out of the Box

NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the NVT4858-4557- EVB board.

1.1 Kit Contents and Packing List

The NVT4858-4557-EVB contents include:

  • Assembled and tested NVT4858-4557-EVB board in an anti-static bag
  • Quick Start Guide

1.2 Additional Hardware

In addition to the kit contents, the following hardware is necessary or beneficial when working with this evaluation board:

  • Signal generator
  • Oscilloscope
  • Voltmeter
  • Triple power supplies – 1V8, 3V3, Variable (1V0 to 3V3)

2. Get to Know the Hardware

2.1 Board Features

  • Installed NVT4858
  • Installed NVT4557
  • Installed micro-SD card
  • Installed SIM card
  • SD/SIM input headers
  • SD/SIM output headers
  • 1V8/3V3 switchable SD card power circuit
  • SD/SIM card power On/Off switch

2.2 Board Description

As default, NVT4858-4557-EVB evaluation board is loaded with the NVT4858 (SD level shifter) as well as the NVT4557 (SIM level shifter) along with one SD card socket and one SIM card socket.

There are two 100 mil headers that allow system platform with SD/SIM controller to take direct control of the SD and the SIM level shifters as well as SD and SIM cars sockets. The factory default setup is to bring the SD/SIM interface to the output headers, but by changing the optional configuration resistors the SD/SIM output can be brought to the SD/SIM sockets.

2.3 Board Components

Overview of the NVT4858-4557-EVB board

GS-NVT4858-4557-EVB-1

GS-NVT4858-4557-EVB-1

3. Configure the Hardware

The demo board is designed to be a stand-alone board to allow the users to evaluate the performance of the NVT4858 or the NVT4557. There are four 100 mil headers and the connections to all of the pins of the NVT4858 and the NVT4557 are available at these headers.

In addition, there is one SIM card socket and one SD card socket available on the board. The SIM card, or the SD card that is inserted in the socket can be directly accessed by the SD host controller or the SIM controller via the 100 mil headers on the host interface side of the level shifter.

3.1 NVT4858 Example Evaluation Setup (VCCA = 1V2, VCCB = 3V3)

  • Apply 1.2 V to VCCA (J27 pin 18)
  • Apply 1.8 V to SD_VDD_1V8 (J27 pin 20)
  • Apply 3.3 V to SD_VDD_3V3 (J27 pin 19)
  • Apply 1.2 V to SDPWR_3V3_n1V8 (J27 pin 4) to set VCCB to 3V3
  • Apply a 1.2 V clock up to 200 MHz to NVT4858 (U7) host side via J7
  • The corresponding 3.3 V clock should be output on the SD card side and can be scoped on J26

3.2 NVT4557 Example Evaluation Setup (VCCA = 1V2, VCCB = 3V3)

  • Apply 1.2 V to VCCA (J3 pin 2)
  • Apply 3.3 V to VCCB (J3 pin 9)
  • Apply 1.2 V to EN pin (J3 pin 13) to enable NVT4557
  • Apply a 1.2 V clock up to 10 MHz to NVT4557 (U2) host side via J3
  • The corresponding 3.3 V clock should be output on the SIM card side, and can be scoped on J25