Discover how the NXP i.MX 952 applications processor, combined with a robust global partner ecosystem, enables scalable, secure, and AI ready edge platforms. Learn how hardware and software partners reduce complexity and speed time to market.
| Partner | Solution | Form factor |
|---|---|---|
| Advantech | AOM-2522 | OSM Size L |
| Tria | TRIA OSM-LF-IMX952 | OSM Size L |
| Tria | TRIA OSM-MF-IMX952 | OSM Size M |
| Partner | Solution | Form factor |
|---|---|---|
| ADLINK | LEC-IMX952 | SMARC, 82 × 50 mm |
| Digi International | CC-MX-B88D-BS | SMARC, 82 × 50 mm |
| Ezurio | Nitrogen 952 SMARC | SMARC, 82 × 50 mm |
| iWave | i.MX 952 SMARC System on Module | SMARC, 82 × 50 mm |
| SECO | SOM-SMARC-MX952 | SMARC, 82 × 50 mm |
| TQ | TQMa952xxSA | SMARC, 82 × 50 mm |
| Tria | TRIA SM2S-IMX952 | SMARC, 82 × 50 mm |
| Vantron | VT-SBC-SMARC-IMX952 | SMARC, 82 × 50 mm |
| Variscite | VAR-SMARC-MX952 | SMARC, 82 × 50 mm |
| Partner | Solution | Form factor |
|---|---|---|
| Compulab | UCM-iMX952 | 28 × 40 mm |
| Digi | CC-WMX-B88D-B1 | 40 x 45 mm |
| Engicam | i.Core MX952 | 32 × 67.6 mm |
| Forlinx | FET-MX952x-C SoM | 68 × 50 mm |
| PHYTEC | phyFLEX-i.MX 937/952 FPSC | 40 × 37 mm |
| TQ | TQMa952xxLA | 44 × 44 mm |
| Toradex | Verdin iMX952 | 69.6 × 36 mm |
| Variscite | DART-MX952 | 55 x 30 mm |