Replaced by MRF6S9045NR1/NBR1. There are no form, fit or function changes with this part replacement.
The MRF6S9045MR1 and MRF6S9045MBR1 are designed for broadband commercial and industrial applications with frequencies up to 1000 MHz. The high gain and broadband performance of these devices make them ideal for large–signal, common–source amplifier
applications in 28 volt base station equipment.