Replaced by MRF9030NR1(NBR1). There are no form, fit or function changes with this part replacement.
The MRF9030MR1 and MRF9030MBR1 are designed for broadband commercial and industrial applications with frequencies up to 1000 MHz. The high gain and broadband performance of these devices make them ideal for large–signal, common–source amplifier applications in 26 volt base station equipment.