The GreenChipTM II is the second generation of green Switched Mode Power Supply (SMPS) control ICs. A high level of integration leads to a cost effective power supply with a low number of external components.
The special built-in green functions allow the efficiency to be optimum at all power levels. This holds for quasi-resonant operation at high power levels, as well as fixed frequency operation with valley switching at medium power levels. At low power (standby) levels, the system operates at a reduced frequency and with valley detection.
Highly efficient and reliable supplies can easily be designed using the GreenChipTMII control IC.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.