| Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
|---|---|---|---|---|---|---|---|
| SOT1832-1 | HUQFN16 | surface mount | quad | HUQFN | 2.4 x 1.6 x 0.5 | 16 | plastic |
| Manufacture Code | Reference Codes | Issue Date |
|---|---|---|
| SOT1832 | 2016-04-26 |
| Part | Description | Quick access |
|---|---|---|
| CBTU02043HE | View parametrics | |
| CBTU02044HE | High-speed two-differential channels 1-to-2 switch for PCIe Gen4 | View parametrics |