SOT650-3(DD): HVSON10


Overview

HVSON10, thermal enhanced very thin small outline; no leads, 10 terminals, 0.5 mm pitch, 3 mm x 3 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON10 surface mount double HVSON 3 x 3 x 0.85 10 plastic
Manufacture Code Reference Codes Issue Date
98ASA02160D 2025-11-04
Part Description Quick access
Automotive High Accuracy and Nano-Powered RTC IC with I2C interface in HVSON10 package
High Accuracy and Nano-Powered RTC IC with I2C interface in HVSON10 package