PCA8525: High-Accuracy and Nano-Powered RTC IC

Click image to open expanded view

Block Diagram

PCA8525

PCA8525 Block Diagram

Features

  • Wide supply range enables design flexibility
    • Voltage drain drain (VDD) supply voltage: 1.2 V to 5.5 V
    • VDD clock supply voltage: 0.9 V to 5.5 V
  • Integrated temperature compensation enables up to 5x higher timekeeping accuracy over the full temperature range
  • Current drain drain (IDD) timekeeping: 106 nA typical
  • Automotive temp range: -40 °C to +125 °C
    • HVSON10 (3 x 3 mm; 0.5 mm pitch)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)

Design Files

Support

What do you need help with?