SPI Real-Time Clock/Calendar

Click over video to play

Block Diagram

Choose a diagram:

PCF2123

PCF2123 Block Diagram

PCF2123TS, PCF2123U

Features

Key Features

  • Real time clock provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Low backup current while running: typical 100 nA at VDD = 2.0 V and Tamb = 25 ℃
  • Resolution: seconds to years
  • Watchdog functionality
  • Freely programmable timer and alarm with interrupt capability
  • Clock operating voltage: 1.1 V to 5.5 V
  • 3 line SPI-bus with separate, but combinable data input and output
  • Serial interface at VDD = 1.8 V to 5.5 V
  • 1 second or 1 minute interrupt output
  • Integrated oscillator load capacitors for CL = 7 pF
  • Internal Power-On Reset (POR)
  • Open-drain interrupt and clock output pins
  • Programmable offset register for frequency adjustment

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?