Accurate RTC with 512 B RAM and Battery Backup

  • This page contains information on a product that is not recommended for new designs.

Click over video to play

Product Details

Features

Key Features

  • UL Recognized Component
  • Operating temperature ranges from -40 °C to +85 °C
  • Temperature Compensated Crystal Oscillator (TCXO) with integrated capacitors
  • Typical accuracy:
    • PCF2127AT: ±3 ppm from -15 °C to +60 °C
    • PCF2127T: ±3 ppm from -30 °C to +80 °C
  • Integration of a 32.768 kHz quartz crystal and oscillator in the same package
  • Provides year, month, day, weekday, hours, minutes, seconds and leap year correction
  • 512 bytes of general-purpose static RAM
  • Timestamp function:
    • with interrupt capability
    • detection of two different events on one multilevel input pin (for example, for tamper detection)
  • Two line bidirectional 400 kHz Fast-mode I²C-bus interface
  • 3 line SPI-bus with separate data input and output (maximum speed 6.5 Mbit/s)
  • Battery backup input pin and switch-over circuitry
  • Battery backed output voltage
  • Battery low detection function
  • Extra power fail detection function with input and output pins
  • Power-On Reset Override (PORO)
  • Oscillator stop detection function
  • Interrupt output (open-drain)
  • Programmable 1 second or 1 minute interrupt
  • Programmable watchdog timer with interrupt
  • Programmable alarm function with interrupt capability
  • Programmable square wave output pin
  • Programmable countdown timer with interrupt
  • Clock operating voltage: 1.8 V to 4.2 V
  • Low supply current: typical 0.70 μA at VDD = 3.3 V

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 13 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?