Automotive Low-Powered RTC IC

Click image to open expanded view

Block Diagram

Choose a diagram:

PCA85074ADP

PCA85074A Block Diagram

PCA85074A Application

PCA85074A Application

Features

  • A wide supply range enables design flexibility
    • VDD supply voltage range: 1.8 V to 5.5 V
    • VDD clock supply voltage range: 0.9 V to 5.5 V
  • 400 kHz two-line I²C-bus interface
  • Low current consumption: typically, 0.25 μA at VDD = 3.0 V and Tamb = 25 °C
  • Selectable integrated oscillator load capacitors for CL = 7 pF or CL = 12.5 pF
  • Interrupt functionality: 1x interrupt pin with selectable interrupt source
  • Countdown timer
  • Oscillator stop detection function
  • Programmable offset register for frequency adjustment
  • AEC-Q100 Grade 1 compliant for automotive applications (PCA85074ADP/Q900)
  • High temperature operation range: -40 °C to +125 °C
  • Package offered: TSSOP8 package: 3 x 3 mm; 1.1 mm pitch

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Support

What do you need help with?