PCF8525: High-Accuracy and Nano-Powered RTC IC

Click image to open expanded view

Block Diagram

PCF8525

PCF8525 Block Diagram

Features

  • A wide supply range enables design flexibility
    • Voltage drain drain (VDD) supply voltage: 1.2 V to 5.5 V
    • VDD clock supply voltage: 0.9 V to 5.5 V
  • Integrated temperature compensation enables up to 5x higher time keeping accuracy over the full temperature range
  • Current drain drain (IDD) timekeeping: 64 nA typical
  • Available in the commercial temp range: -40 °C to +85 °C
    • WLCSP12 (1.14 x 1.54 mm; 0.4 mm pitch)
    • HVSON10 (3 x 3 mm; 0.5 mm pitch)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?