1.8-600 MHz, 300 W CW, 50 V Wideband RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Features

  • Wide Operating Frequency Range
  • Ruggedness
  • Input and Output Allowing Wide Frequency Range Utilization
  • Integrated Stability Enhancements
  • Low Thermal Resistance
  • Integrated ESD Protection Circuitry
  • RoHS Compliant
  • In Tape and Reel. R1 Suffix = 500 Units, 44 mm Tape Width, 13-inch Reel.

RF Performance Tables

87.5-108 MHz Broadband

VDD = 50 Vdc

230 MHz Narrowband

VDD = 50 Vdc

Ruggedness

1. Measured in 87.5-108 MHz broadband reference circuit.
2. Measured in 230 MHz narrowband test circuit.
3. The values shown are the minimum measured performance numbers across the indicated frequency range.

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (1)
Technical Notes (1)

Support

What do you need help with?