MMIC Wideband Amplifier

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Internally matched to 50 Ω
  • A gain of 25.8 dB at 250 MHz decreasing to 24.7 dB at 2150 MHz
  • Output power at 1 dB gain compression = 6 dBm
  • Supply current = 18.2 mA at a supply voltage of 3.3 V
  • Reverse isolation > 38 dB up to 2 GHz
  • Good linearity with low second order and third order products
  • Noise figure = 3.8 dB at 950 MHz
  • Unconditionally stable (K > 1)
  • No output inductor required

Target Applications

  • LNB IF amplifiers
  • General purpose low noise wideband amplifier for frequencies between DC and 2.2 GHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Brochure (1)
Data Sheet (1)
Package Information (1)
Supporting Information (3)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?