S12ZVH HVAC control with LCD

S12ZVH-HVAC-LCD-1

Roll over image to zoom in

Product Details

Select a section:

Features

S12ZVH

  • Enhanced S12Z core at 32 MHz bus speed

MC33932

  • Each H-bridge in the MC33932 is able to control inductive loads with currents up to 5.0A peak

MC33984

  • Consists of very low RDSON devices in single or dual high side configuration to replace electromechanical relays or discrete devices in power management applications and DC motor control.

Features

  • LCD based Graphics Interface
  • Automatic Climate Control
  • Control for airflow (Face, Foot, Defrost, Face & Defrost and Face & Foot) directions using actuator motors
  • Control for defogger using actuator motor
  • Control for recirculation using actuator motor
  • 5-level control for blower speed using PMDC motor
  • 9-level control for cooling/warming using actuator motor
  • Car’s cabin temperature display
  • Real Time Clock display and adjustment
  • Date display and adjustment
  • IR remote interface
  • 8 Touchpad interface

Buy Options

  • TRK-S12ZVFP64

  • Customer Evaluation Board for the VFP Device.

  • $315.00 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    TRK-S12ZVFP64 Board schematics

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?