Presented by
-
Systems & Applications Engineer, Roznov Motor Control COE, Automotive Processing
-
Systems & Applications Engineer, Roznov Motor Control COE, Automotive Processing
Sign in to access this content and additional site features.
There are a thousand different types of microcontrollers available in the market, each one with unique features: from core type to form factor, including serial protocols or diverse RAM/ROM capacities, integrating functional safety or security capabilities. Sometimes, design engineers opt for familiar MCUs to avoid the headache that comes with selecting an appropriate device—even when they do not fully satisfy the requirements of the project.
This session will introduce the NXP 32-bit Arm® Cortex®-M-based S32K1 microcontroller family for low- and mid-end motor control applications with an effective balance between power, performance and system cost. You will see the capabilities of the S32K1 scalable, AEC-Q100 qualified and ISO 26262 up to ASIL B-enabled easy-to-use solutions through a real-life live-demo presentation.
Upgrade Your Motor Control Application with Scalable and Secure MCUs (S32K1 Motor Control Solutions)
Marek Musak
Systems & Applications Engineer, Roznov Motor Control COE, Automotive Processing
Radek Sestak
Systems & Applications Engineer, Roznov Motor Control COE, Automotive Processing
We are looking for ways to improve.
Ask our S32 Design Studio community and get expert advice.
Subscribe to our newsletter to stay updated with our latest developments and if you need further assistance, we are here to help.
Subscribe Contact Support