NFC Cockpit Configuration Tool for NFC ICs

Click image to open expanded view

Features

  • Direct Register/EEPROM read/write access
  • Backup of EEPROM settings
  • RF Field Control
  • Card operation (Type A, Type B, Type F, ISO15693)
  • LPCD configuration
  • DPC configuration
  • Start and stop of test applications like EMVCo Loopback
  • AWC (Automatic Waveform Control)
  • Test Signal configuration
  • Secure Firmware Upgrade

Supported Devices

  • CLRC66303HN: CLRC663 plus Family: High-Performance NFC Frontends
  • PN5180: Full NFC Forum-Compliant Frontend IC
  • PN5190: NFC Frontend Supporting Challenging RF Environment for Payment, Physical Access Control
  • PN7220: PN7220: High-Performance, One-Chip NFC Controller for EMVCo 3.2 and NFC Forum Operation
  • PN7462: NFC Cortex®-M0 All-in-One Microcontroller with Optional Contact Interface for Access Control
  • PN7642: Single-Chip Solution with High-Performance NFC Reader, Customizable MCU and Security Toolbox

System Requirements

Downloads

Quick reference to our software types.

3 downloads

  • Configuration Tools

    NFC Cockpit configuration tools for NFC IC'supdated

  • Configuration Tools

    NFC Cockpit VCOM source code, secondary firmware application for PN7462AU and PN7642 Reader ICsupdated

  • Configuration Tools

    NFC Cockpit VCOM source code, secondary firmware application for CLRC663, PN5180 and PN5190 Reader ICsupdated

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

5 hardware offerings

Engineering Services

5 engineering services

To find a complete list of our partners that support this software, please see our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?