Application Note (2)
-
BGU8062 bypass LNA delta gain[AN11852]
Data Sheet (1)
-
low-noise high-linearity amplifier[BGU8062]
The BGU8062 is, also known as the BTS3001M, a high linearity bypass amplifier for wireless infrastructure applications. The BGU8062 is equipped with fast shutdown to support TDD systems. The LNA has a high input and output return loss and is designed to operate between 1.5 GHz and 2.7 GHz. It is housed in a 3 mm × 3 mm × 0.85 mm 10- terminal plastic thin small outline package. The LNA is ESD protected on all terminals.
Quick reference to our documentation types
3 documents
Compact List
Please wait while your secure files are loading.