11-Bit DDR2 SDRAM MUX/Bus Switch with 12 Ω on Resistance

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Block Diagram

CBTU4411 Block Diagram

CBTU4411 Block Diagram

Features

  • Enable (EN) and select signals (S0, S1) are SSTL_18 compatible
  • Optimized for use in Double Data Rate 2 (DDR2) SDRAM applications
  • Suitable to be used with 400 Mbit/s to 800 Mbit/s, 200 MHz to 400 MHz DDR2 data bus
  • Switch ON-resistance is designed to eliminate the need for series resistor to DDR2 SDRAM
  • 12 Ω ON-resistance
  • Controlled enable/disable times support fast bus turnaround
  • Pseudo-differential select inputs support accurate and low-skew control of switching times
  • Selectable built-in termination resistors on the Sn inputs
  • Internal 400 Ω pull-down resistors on xDPn port
  • VBIAS input for optimal DIMM-port pull-down when disabled
  • Configurable to support differential strobe with pull-up to 3/4 of VDD on channel 10 when idle
  • Low differential skew
  • Matched rise/fall slew rate
  • Low crosstalk data-data/data-DQM
  • Simplified 1 : 4 switch position control by 2-bit encoded input
  • Single input pin puts all bus switches in OFF (high-impedance) position
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection exceeds 1500 V HBM per JESD22-A114 and 750 V CDM per JESD22-C101

Documentation

Quick reference to our documentation types

2 documents

Compact List

Support

What do you need help with?