13-Bit GTL-/GTL/GTL+ to LVTTL Translator

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

Block diagram: GTL2006PW

 GTL2006PW Block Diagram

Features

Key Features

  • Operates as a GTL-/GTL/GTL+ to LVTTL sampling receiver or LVTTL to GTL-/GTL/GTL+ driver
  • 3.0 V to 3.6 V operation
  • LVTTL I/O not 5 V tolerant
  • Series termination on the LVTTL outputs of 30 Ω
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 250 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 500 mA
  • Package offered: TSSOP28

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Training Presentation (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?