8-bit S08RC, S08RD, S08RE and S08RG MCUs
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
NXP® Semiconductors’s MC33696 access and remote control solution can help users streamline existing RF solutions or allow them to add the convenience of wireless control to their products. The MC33596’s context switching feature enables this device to receive communication from either remote keyless entry (RKE) or tire pressure monitoring systems (TPMS). Helping customers to optimize their TPMS, RKE or passive entry receivers in the car body. In addition, the MC33596 has the ability to be used across a voltage range of 2.1V–5.5V.
The MC33696 includes a programmable Fractional PLL, an RSSI circuit and a periodic wake-up timer. The periodic wake-up timer activates the receiver, while a data manager checks the content of incoming messages and can switch between a TPMS and RKE frame without microcontroller usage.
|
|
|
|
|
|
---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
MC33696
Quick reference to our documentation types.
1-10 of 11 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.