6 Channel LED Backlight Driver with Power Supply

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Block Diagram

Freescale MC34845 LED Driver Block Diagram

NXP<sup>&#174;</sup> MC34845 LED Driver Block Diagram

Features

Key Features

  • Input voltage of 5 to 21 V
  • Boost output voltage up to 60 V
  • Output current 2.1, 2.35 A
  • 2.0 A integrated boost FET
  • Fixed boost frequency to 300 kHz, 600 kHz or 1.2 MHz
  • OTP, OCP, UVLO fault detection, LED short/open protection
  • Programmable LED current between 3.0 mA and 30 mA
  • 24-Ld 4x4x0.65 mm WQFN Package
  • Parallel interface and input control

Product Longevity Program

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Product Change Notice (1)
User Guide (1)

Design Files

Support

What do you need help with?