H-Bridge Motor Driver, 2-7 V, 1.4 A, 200 kHz

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Block Diagram

NXP MC34933 Power Actuation Block Diagram

NXP MC34933 Power Actuation Block Diagram

Features

Key Features

  • Built-In 2-Channel H-Bridge Driver
  • H-Bridge Operation Voltage 2.0 V ~ 7.0 V
  • Output Current 1.0 A @TA=25°C
  • Low Total RDS(ON) 0.8 Ω (Typ), 1.0 Ω (Max) @ TA=25 °C
  • Dual Channel Parallel Driver, RDS(ON) 0.4Ω (Typ). Max DC Current 1.4 A
  • PWM Control Input Frequency up to 200 kHz
  • Built-In Shoot-Through Current Prevention Circuit
  • Built-In Charge Pump Circuit (External Cap type)
  • VCC Low Voltage Detection for logic power supply voltage
  • Thermal Detection for H-Bridge driver
  • Parallel interface and input control
  • Ambient operating temperature -20 °C (Min), 85 °C (Max)

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC34933 is included in the 15-year program

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?