See product image

Product Details

Features

  • Low Noise Figure: 0.59 dB @ 1950 MHz
  • Frequency: 1400-2800 MHz
  • Unconditionally Stable over Temperature
  • High Reverse Isolation: –51 dB @ 1950 MHz
  • P1dB: 24 dBm @ 1950 MHz
  • Small-Signal Gain: 34 dB @ 1950 MHz
  • Third Order Output Intercept Point: 39.5 dBm @ 1950 MHz
  • Active Bias Control (adjustable externally)
  • Single 5 V Supply
  • Supply Current: 160 mA
  • 50 Ohm Operation (some external matching required)
  • Cost-effective 12-pin, 3 mm QFN Surface Mount Plastic Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1,000 Units, 12 mm Tape Width, 7-inch Reel.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Supporting Information (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?