Absolute, Integrated Pressure Sensor (20 to 200 kPa)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Specifically Designed for Intake Manifold Absolute Pressure Sensing in Engine Control Systems
  • Ideally Suited for Direct Microprocessor Interfacing
  • Silicon Shear Stress Strain Gauge
  • Temperature Compensated Over –40° to +125°C
  • Offers Reduction in Weight and Volume Compared to Existing Hybrid Modules
  • Durable Epoxy Unibody Element
  • Ideal for Non–Automotive Applications

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 13 documents

Compact List

Application Note (12)

Design Files

Support

What do you need help with?