Fully Configurable Universal Analog Input AFE with Integrated DAC

Click image to open expanded view

Block Diagram

NAFEB43388

NAFEB43388 Block Diagram

Features

Inputs

  • Multifunction and multirange software‑configurable analog inputs
    • Voltage, current, resistance, Resistance Temperature Detector (RTD) and thermocouple (TC) measurements
    • Input ranges:
      • Voltage: ±12.5 V
      • Current: ±25 mA
      • Resistance: 1 mΩ to 1 MΩ

Protections

  • 4-20mA sense resistor protected by a smart and robust switch
  • ±36 V I/O protection
  • Short‑circuit and overvoltage protection

Accuracy

  • 0.005% at room temperature
  • 0.1% across extended temperature range

Packaging

  • Eight‑channel solution in a compact 6 × 6 mm package

Options

  • NAFEB43388 Factory Calibrated ADC/DAC for Gain and offset NAFEB43188 non calibrated

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Support

What do you need help with?