Hosted AFE for Electrochemical Sensors with NFC Support and Battery Switch

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

NHS2634

NHS2634 Block Diagram

Features

Analog Front-End (AFE)

  • Amperometric measurement via potentiostat supporting three-terminal and two-terminal modes
  • Flexible configurability of four work electrodes
  • Dual buffering modes: high‑accuracy, low‑bandwidth buffers or high‑speed, high‑bandwidth buffers
  • Support for chronoamperometry, voltage measurements and external thermistor for temperature measurements
  • Self-timed sensing operations interrupt the host process when new sensor data is available in an integrated RAM buffer

NFC Subsystem

  • NFC Type 4 tag, ISO14443 / NFC Forum-compliant
  • Support for device activation
  • Flexible ISO-Data Exchange Protocol (DEP) Protocol interface to the host processor

Flexible Battery Configuration Options

  • Low Voltage Supply Mode (LV_SM) configuration where a single silver-oxide coin cell powers the application, supporting a voltage range from 1.2 V to 1.95 V
  • High Voltage Supply Mode (HV_SM) configuration where a dual silver-oxide or Li coin cell powers the application, supporting a voltage range from 1.8 V to 3.6 V

Package

  • Wafer‑level chip‑scale package (WLCSP) 1.92 mm x 1.79 mm with 25 bumps

Low Current Consumption in LV_SM

  • Shelf-mode current: 15 nA
  • Bias voltage generation for one potentiostat channel using low‑bandwidth buffers is 2.5 μA
  • Single work electrode (WE) electrode sensing-mode current is 5 μA during the measurement using Low-bandwidth buffer (LBW) buffers, including the bias voltage generation

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?