Logic-Controlled High-Side Power Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

NX3P191

NX3P191 Block Diagram

Features

Key Features

  • Wide supply voltage range from 1.1 V to 3.6 V
  • Very low ON resistance 95 mΩ (typical) at a supply voltage of 1.8 V
  • High noise immunity
  • Low-power mode when EN is LOW
  • Low ground current (2 μA maximum)
  • 1.2 V control logic at a supply voltage of 3.6 V
  • High current handling capability (500 mA continuous current)
  • Internal output discharge resistor
  • Turn-on slew rate limiting
  • Specified from -40 °C to +85 °C

ESD Protection

  • HBM JESD22-A114F Class 3A exceeds 4000 V
  • CDM AEC-Q100-011 revision B exceeds 500 V

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering