SPI to I²C-Bus Interface

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

Choose a diagram:

SC18IS600IPW, SC18IS601IPW

SC18IS600IPW, SC18IS601IPW

Features

Key Features

  • SPI follower interface
  • SPI Mode 3
  • Single controller I²C-bus controller
  • Four General Purpose Input/Output (GPIO) pins
  • Two quasi-bidirectional I/O pins
  • 5 V tolerant I/O pins
  • High-speed SPI: Up to 1.2 Mbit/s
  • High-speed I²C-bus: 400 kbit/s
  • 96-byte transmit buffer
  • 96-byte receive buffer
  • 2.4 V to 3.6 V operation
  • Power-down mode with WAKEUP pin
  • Internal oscillator
  • Active LOW interrupt output
  • Available in very small TSSOP16 and HVQFN24 packages

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

Design Files

Support

What do you need help with?