Quad Universal Asynchronous Receiver/Transmitter (QUART)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

SC28C94A1A

 SC28C94A1A Block Diagram

Features

Key Features

  • New low overhead interrupt control
  • All commercial parts meet industrial timing and temperature parameters
  • Four Philips Semiconductors industry-standard UARTs
  • Eight byte receive FIFO and eight byte transmit FIFO for each UART
  • Parity, framing, and overrun error detection
  • False start bit detection
  • Line break detection and generation
  • Programmable channel mode: normal (full-duplex), automatic echo, local loop back, remote loopback
  • Programmable interrupt priorities
  • Identification of highest priority interrupt
  • Global interrupt register set provides data from interrupting channel
  • Vectored interrupts with programmable vector format
  • IACKN and programmable DTACKN signals
  • Built-in baud rate generator with choice of 18 rates
  • Four I/O pins per UART for modem controls, clocks, etc.
  • Power down mode
  • High-speed CMOS technology
  • 52-pin PLCC package
  • Commercial and industrial temperature ranges available
  • On-chip crystal oscillator
  • TTL compatible
  • Single +5 V power supply with low power mode
  • Two multifunction programmable 16-bit counter/timers
  • 1MHz 16x mode operation
  • 10ns data bus release time
  • "Watch Dog" timer for each receiver

Programmable Data Format

  • 5 to 8 data bits plus parity
  • Odd, even, no parity or force parity
  • 1, 1.5 or 2 stop bits programmable in 1/16-bit increments

Baud Rate for the Receiver and Transmitter Selectable

  • 23 fixed rates: 50 to 230.4K baud; Non-standard rates to 1.0 M baud
  • User-defined rates from the programmable counter/timer associated with each of two blocks
  • External 1x or 16x clock

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 11 documents

Compact List

Application Note (8)
Data Sheet (1)
Package Information (1)

Design Files

Support

What do you need help with?