A2T21S160-12S: 2110-2170 MHz, 38 W Avg., 28 V Airfast® RF Power LDMOS Transistor ARCHIVED

Overview

Features

NI-780S-2L2L Package Image

NI-780S-2L2L Package Image
.

RF Performance Table

2100 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 600 mA, Pout = 38 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
2110 MHz18.233.66.8–33.4–18
2140 MHz18.333.06.7–33.3–15
2170 MHz18.432.96.7–33.0–13