400-2200 MHz, 17 dB, 27 dBm InGaP HBT GPA

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Frequency: 400–2200 MHz
  • P1dB: 27 dBm @ 2140 MHz
  • Small-Signal Gain: 17 dB @ 2140 MHz
  • Third Order Output Intercept Point: 44 dBm @ 2140 MHz
  • Single 5 V Supply
  • Internally Prematched to 50 Ohms
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1,000 Units, 16 mm Tape Width, 13-inch Reel.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?