Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamMemory
Table 1 lists the memory configurations of the DSP56007.
Mode | Program | X Data | Y Data | |||
---|---|---|---|---|---|---|
ROM | RAM | ROM | RAM | ROM | RAM | |
Mode 1 | 6400* | none | 512* | 1024 | 512* | 2176 |
Mode 2 | 5120* | 1024 | 512* | 1024 | 512* | 1152 |
Word width is 24-bits.
Peripheral and Support Circuits
The DSP56007 operates at 5 volts and up to 66 MHz and is a pin-compatible version of the DSP56004 with a different memory configuration.
Memory
Table 1 lists the memory configurations of the DSP56007.
Mode | Program | X Data | Y Data | |||
---|---|---|---|---|---|---|
ROM | RAM | ROM | RAM | ROM | RAM | |
Mode 1 | 6400* | none | 512* | 1024 | 512* | 2176 |
Mode 2 | 5120* | 1024 | 512* | 1024 | 512* | 1152 |
Word width is 24-bits.
Peripheral and Support Circuits
The DSP56007 operates at 5 volts and up to 66 MHz and is a pin-compatible version of the DSP56004 with a different memory configuration.