DOCSIS 3.0 Plus Upstream Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • 58 dB gain control range in 1 dB steps using a 3-wire serial interface
  • 5 MHz to 85 MHz frequency operating range
  • ±0.2 dB incremental gain step accuracy
  • Maximum voltage gain 34 dB
  • Excellent IMD3 of -70 dBc at 64 dBmV output power
  • Excellent second harmonic level of -80 dBc at 64 dBmV output power
  • Excellent third harmonic level of -67 dBc at 64 dBmV output power
  • Excellent noise figure of 3.5 dB at maximum gain
  • Capable of transmitting 1 to 8 64-QAM modulated carriers while meeting the DOCSIS 3.0 specification under DOCSIS 3.0 + 4 dB conditions (61 dBmV total output power)
  • Capable of transmitting 1 to 8 QPSK modulated carriers while meeting the DOCSIS 3.0 specification under DOCSIS 3.0 + 4 dB conditions (65 dBmV total output power)
  • 5 V single supply operation
  • Excellent ESD protection at all pins
  • Unconditionally stable
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Target Applications

  • DOCSIS 3.0 and DOCSIS 3.0 + 4 dB cable modems
  • VoIP modems
  • Set-top boxes

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

5 documents

Compact List

Data Sheet (2)
Package Information (1)
Packing Information (2)

Design Files

Support

What do you need help with?