MC33901 is not recommended for new designs. NXP® recommends TJA1044G be used in any new designs. Please see below the Comparison Table for specifications in replacement part numbers.
The MC33901 single CAN high-speed physical layer is a cost-effective transceiver designed for standard CAN high-speed applications, used to convert digital protocol information into analog CAN communication. Featuring:
Archived content is no longer updated and is made available for historical reference only.
Part Number | Replacement Part Number |
---|---|
MC33901WEF | TJA1044GT/3 |
MC33901WNEF | TJA1044GT |
MC33901SEF | TJA1044GT/3 |
MC33901SNEF | TJA1044GT |
MC34901WEF | TJA1044GT/3 |
MC34901WNEF | TJA1044GT |
MC34901SEF | TJA1044GT/3 |
MC34901SNEF | TJA1044GT |
MC33CM0902WEF | TJA1059TK |
MC34CM0902WEF | TJA1059TK |