Industrial Development Platform

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

PowerQUICC II Pro (MPC83xx)

Features

Production Ready COM-Express Module

  • Type 3 module
  • Supports full MPC83xx PowerQUICC® processor family
  • 256 MB of DDR2 SDRAM
  • 8 MB boot NOR flash
  • 2x 10/100/1000 Mbit/s Ethernet
  • 2x 10/100 fast Ethernet
  • Graphics and touchscreen capable
  • 4x full functional UART
  • 32-bit PCI connection
  • 1x SPI
  • 1x I2C
  • Four-port USB HUB
  • 8 GPIO pins

MPC83XX Development Carrier Board

  • 2 x PCI Express® (x1 type)
  • 1 x PCI slots (32-bit / 66 MHz or 33 MHz)
  • Common I/O routed to back panel
    • 4 USB 2.0
    • 4 Ethernet
    • 2 RS485
    • 2 RS-232
    • 4 SATA
  • Wireless connectivity through 1x MiniPCI
    • 802.11 or ZigBee® Technology

Documentation

Quick reference to our documentation types

6 documents

Compact List

Fact Sheet (4)
Product Brief (1)
Product Numbering Scheme (1)

Support

What do you need help with?