Data Sheet (1)
-
MC145554/57/64/67 PCM CODEC FILTER R1[MC145554]
Supporting Information (1)
-
PCM Codec-Filter Feature Comparison Chart[CODEC_CHARTSI]
The MC145554, MC145557, MC145564, and MC145567 are all per channel PCM Codec–Filters. These devices perform the voice digitization and reconstruction as well as the band limiting and smoothing required for PCM systems. They are designed to operate in both synchronous and asynchronous applications and contain an on–chip precision voltage reference. The MC145554 (Mu–Law) and MC145557 (A–Law) are general purpose devices that are offered in 16–pin packages. The MC145564 (Mu–Law) and MC145567 (A–Law), offered in 20–pin packages, add the capability of analog loopback and push–pull power amplifiers with adjustable gain.
These devices have an input operational amplifier whose output is the input to the encoder section. The encoder section immediately low–pass filters the analog signal with an active R–C filter to eliminate very–high–frequency noise from being modulated down to the pass band by the switched capacitor filter. From the active R–C filter, the analog signal is converted to a differential signal. From this point, all analog signal processing is done differentially. This allows processing of an analog signal that is twice the amplitude allowed by a single–ended design, which reduces the significance of noise to both the inverted and non–inverted signal paths. Another advantage of this differential design is that noise injected via the power supplies is a common–mode signal that is cancelled when the inverted and non–inverted signals are recombined. This dramatically improves the power supply rejection ratio.
After the differential converter, a differential switched capacitor filter band passes the analog signal from 200 Hz to 3400 Hz before the signal is digitized by the differential compressing A/D converter.
The decoder accepts PCM data and expands it using a differential D/A converter. The output of the D/A is low–pass filtered at 3400 Hz and sinX/X compensated by a differential switched capacitor filter. The signal is then filtered by an active R–C filter to eliminate the out–of–band energy of the switched capacitor filter.
These PCM Codec–Filters accept both long–frame and short–frame industry standard clock formats. The MC145554/57/64/67 family of PCM Codec–Filters utilizes CMOS due to its reliable low–power performance and proven capability for complex analog/digital VLSI functions.
   Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.