Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP offers analog and mixed-signal products to advance your next industrial, communications or automotive application design. Featuring great performance, power, speed and size, our products are designed with the engineer in mind, with extensive features which when coupled with NXP’s MCUs/MPUs work seamlessly together and provide the engineer with an optimized system architecture.
Family of high precision measurement and control products for programmable logic controllers (PLC), I/O module, data logger, instrumentation, high precision sensor and data acquisition systems.
These high-speed muxes/switches support AC-coupled and non-AC-coupled interfaces in a range of formats: LVDS, DisplayPort, USB 3.0, SATA, SAS, PCIe.
Optimized for replacing a microcontroller or processor’s real-time clock, NXP RTCs offer higher accuracy and nanopower quiescent currents.
These bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths. We offer several families of translators, including auto-direction sensing options.
Support both analog and digital I/O expansion applications, such as speaker selection in cell phones or sensor selection in industrial process monitoring applications.
We offer a selection of CMOS ICs that operate as analog motor drivers for battery operated wrist watches. The quartz crystal oscillator and the frequency divider are optimized for minimum power consumption while assuring precise timing accuracy.
Micropower comparators with tiny packages, single and dual channels.
PCA85074A delivers low-power, automotive-grade timekeeping for harsh environments up to 125°C, ensuring accuracy in always-on systems.
In this webinar we will discuss the challenges the designers face in developing a software-configurable universal analog input module and how the new NXP's N-AFE device is able to simplify the design.
NXP NHS2634: miniaturized, multi-channel, ultra‑low‑power electrochemical AFE for next-gen medical wearables.
Discover other solutions we offer for your designs.
Read the brochureSelector guide of interface components for all your design needs.
Read the selector guide