S08LL Demonstration Board

DEMO9S08LL16

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

  • MC9S08LL16, 64 LQFP

Connectivity

  • Integrated P&E USB-BDM
  • 40-pin MCU I/O connector
  • 2.0 mm barrel connector
  • BDM_PORT (not installed)
  • USB connector
  • DB9 connector

Power Management

  • On-board +5 V regulator
  • Battery holder for Li-ion battery
  • Power input selection jumpers

User Components

  • Five push switches; four Users, one Reset
  • 10 LED Indicators; eight Users, VDD, USB
  • 5 K ohm POTs w /LP filter
  • Light sensor w/ LP filter and Op Amp
  • User option jumpers to disconnect peripherals

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    DEMO9S08LL16 Lab tutorial

  • Printed Circuit Boards and Schematics

    DEMO9S08LL16 AXM-0428

Support

What do you need help with?