ColdFire Microcontrollers
ColdFire 32-bit embedded controllers combine high performance and extended functionality with flexibility or advanced flash memory technology in a compact, inexpensive package.
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe ColdFire® 32-bit MCUs offers wide flexibility and choice. The portfolio combines low-power performance with a diverse set of analog, connectivity, and security peripherals – all contained in cost-effective, small foot-print packages.
ColdFire 32-bit embedded controllers combine high performance and extended functionality with flexibility or advanced flash memory technology in a compact, inexpensive package.
32-Bit Microcontroller with USB On-The-Go
32-bits Microcontrollers with USB
32-Bit Microcontroller
Integrated ColdFire® V2 Ethernet Microcontrollers
One-Stop-Shop Connectivity 32-bit microcontrollers
32-bit microcontroller with CAN
Integrated ColdFire® V2 Ethernet, CAN and Flash Microcontrollers
Enabled by innovative 90nm Thin Film Storage (TFS) flash technology with FlexMemory, ColdFire+® 32-bit MCUs enables high-precision/high-performance mixed-signal capabilities, ultra-low-power, and key peripherals for specific market applications. A comprehensive enablement bundle delivers a one-stop-shop solution for MCUs, development tools, and runtime software to ease the development process.
32-bit ColdFire. V1 Microcontrollers
32-bit ColdFire. V1 Microcontrollers
MCF51EM256 32-bit MCU for Smart Meter Applications
ColdFire+ Jx family
ColdFire+ Qx Family
ColdFire delivers exceptional performance (more than 500 MIPS) while maintaining a low cost and small size.
Integrated ColdFire® Microprocessor with DMA
V2 Microprocessor with Touchscreen, LCD Controller and USB
Integrated ColdFire® V2 External Memory and Ethernet Microprocessors
Integrated ColdFire® Version 2 Microprocessor
Integrated V2 ColdFire® Microprocessor
ColdFire® V2 Integrated Microprocessor
Integrated ColdFire® V2 Microprocessor
Integrated ColdFire® V2 Microprocessor
Integrated ColdFire® V4 Microprocessor
ColdFire® V4e Microcontroller with Ethernet, CAN and Encryption
ColdFire® V4 Microprocessor with Ethernet and Encryption
32-bit Microprocessor with USB On-The-Go, Ethernet, PCI, DDR2/DDR controller and Encryption
32-bit microprocessor