Access Secure Information About Our Products
Qualify with NXP to receive access rights to secure content not publicly available.
NXP enables the next step in Wi-Fi® 6 and Wi-Fi 6E with a high-performance 802.11ax portfolio to support our customers in fulfilling the ever-increasing need for more bandwidth and better quality of service in Wi-Fi and Bluetooth.
Delivering the right combination of output power and EVM at the lowest power consumption.
Browse our portfolio of Wi-Fi 6 and Wi-Fi 6E FEICs for mobile applications.
Part Number | Description |
---|---|
WLAN7001C | 5 GHz WLAN Front-End IC |
WLAN7102C | 5 GHz Wi-Fi 6 Front-End IC |
WLAN7202C | 5 to 7 GHz Wi-Fi 6E Front-End IC |
WLAN7205C | 5 to 7 GHz Wi-Fi 6E Front-End IC |
WLAN7207H | 2.4 GHz Wi-Fi 6 Front-End IC |
WLAN7207C | 5 GHz to 7 GHz Wi-Fi 6E Front-End IC |
Wi-Fi plays a major role in modern life with 16.4 billion Wi-Fi devices in use in 2021. The latest generation continues to ramp up.
NXP portfolio offers secure mobile wallet solutions. Wi-Fi 6 front-end modules, eSIM connectivity and UWB enablement for mobile devices.
Next-Gen wireless connectivity offers greater capacity, efficiency and performance.
NXP’s WLAN7207H 2.4 GHz front-end integrated circuit enables Wi-Fi 6 connectivity and optimized performance in Honor’s flagship Magic V smartphone.
NXP monolithic FEICs deliver the best value for our customers.
Wi-Fi 6 and Wi-Fi 6E deliver impressive benefits to mobile and portable experiences.
Find out more about this latest generation of Wi-Fi 6 and Wi-Fi 6E products.
Qualify with NXP to receive access rights to secure content not publicly available.
Important: After email verification refresh this page.
There are no products to display.
Highly secure products in this product series are available. Learn how to get access.
Access Declined. Your request for highly secure access rights for product series has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product series. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Account is disabled. Please contact support to request account reactivate.
500 characters remaining.
*Describe the justification for your access request for the approver.