Design Files
Quick reference to our
design files types.
1 design file
-
Printed Circuit Boards and Schematics
Gerber files for the KIT33901EFEVB Evaluation board
Archived content is no longer updated and is made available for historical reference only.
This evaluation board allows the user to implement and test the functionalities of the MC34901, High Speed CAN transceiver. The MC34901 single CAN high-speed physical layer is NXP’s latest standard cost-effective product designed to target CAN FD (flexible data) operation up to 2 Mbps and used to convert digital protocol information into analog CAN communication. Industry-specific product options are available. The MC34901 supports long-length CAN node interconnects for industrial applications.Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.